IESNA:LM-63-2002
[TEST]P946474
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8529
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1712.1 1713 1709.4 1701.7 1657.1 1610.6 1602.9 1639.9 1725.7 1839.8
1977.8 2136.6 2304 2426.3 2520.1 2613.1 2697.9 2748.9 2766.5 2747.5
2651.9 2480 2260.3 1912 1404 817.5 634.8 580.6 516.1 420.5
323 250.8 188.1 117.8 67.2 27.1 0
1712.1 1704.9 1701.3 1696.3 1653 1605.6 1598.9 1632.3 1714.8 1832.6
1967 2120.4 2287.8 2414.1 2504.3 2599.1 2683 2737.1 2762.4 2739.8
2637 2468.7 2245.4 1882.2 1359.8 791.8 627.6 575.2 509.8 413.3
319 247.7 179.1 113.2 65.4 26.2 0
1712.1 1709.9 1708.1 1703.1 1668.8 1623.2 1608.8 1636.3 1708.5 1819
1949.9 2096.9 2263 2409.1 2510.2 2604 2702.8 2770.1 2812 2808.4
2738.9 2584.6 2373.1 2043.7 1557.8 921.2 638.8 580.2 526 451.2
364.1 270.7 200.3 130.8 71.3 32.5 0
1712.1 1708.1 1705.8 1709.9 1686.4 1647.2 1629.6 1643.5 1694.1 1782.5
1900.2 2031.5 2183.6 2347.8 2479.1 2583.3 2683.4 2770.5 2822.4 2846.8
2819.7 2724.9 2556.2 2260.3 1814.5 1160.8 657.3 545.4 496.3 437.6
375.4 311.7 241.4 161.1 92 41.1 0
1712.1 1710.3 1711.7 1720.7 1716.2 1695.4 1669.7 1667 1690 1742.8
1824 1928.7 2054.1 2198.5 2355.9 2501.6 2614.9 2713.2 2800.3 2864.4
2882.4 2842.7 2743.9 2582.8 2267.9 1709.4 951.5 482.7 379.9 319.9
260.8 210.2 163.8 115.5 62.7 23 0
1712.1 1713 1718 1730.2 1741.9 1741.9 1729.7 1718.4 1720.2 1742.3
1786.1 1854.7 1947.2 2056.3 2178.6 2333.8 2498.9 2638.3 2719.1 2757
2781.8 2794 2789.9 2785 2736.7 2452.5 1836.2 1022.8 465.1 298.7
235 182.3 133.1 91.6 52.8 19.4 0
1712.1 1713.9 1723.4 1737.8 1758.6 1777.1 1789.7 1799.6 1798.7 1815.9
1844.8 1889 1950.3 2020.7 2106.9 2212 2331.5 2462.8 2581 2678.9
2777.7 2888.7 2999.7 3115.2 3258.2 3338.5 3090.8 2445.2 1579.9 793.6
380.8 234.1 158.8 103.3 59.1 20.8 0
1712.1 1715.3 1728.4 1749.1 1771.7 1794.2 1821.3 1852 1889 1936.3
1996.8 2066.3 2141.2 2224.2 2323 2443.9 2580.6 2731.3 2895.5 3073.2
3278.5 3502.7 3753.6 4003.1 4282.8 4608 4925.2 5005.5 4714.1 4021.6
2989.3 1896.2 1105.8 610.9 269.8 65 0
1712.1 1719.8 1735.6 1759.5 1782.9 1804.2 1829.9 1865.1 1906.1 1968.4
2050.5 2144.8 2256.7 2394.7 2562.5 2770.5 3011.4 3290.2 3590.7 3897.5
4246.2 4577.4 4968.1 5365.1 5841.5 6309.8 6905.3 7543.2 8050.8 7997.5
7037.9 5303.7 3352.5 1343.5 245.4 54.1 0
1712.1 1719.3 1738.7 1761.3 1784.8 1810 1836.6 1872.3 1915.1 1976.9
2052.7 2143.9 2251.7 2390.2 2562.1 2780.4 3030.4 3332.6 3666.5 4008.5
4367.6 4734.4 5127.3 5555.9 6013.4 6490.2 7031.6 7619.9 8194.7 8296.2
7338.9 5356.5 3038.9 791.3 168.7 50.1 0
1712.1 1718.9 1734.2 1764.4 1789.3 1816.8 1839.3 1872.3 1917.4 1971.5
2036.9 2111.4 2196.2 2312.6 2465.5 2650.5 2874.3 3149.5 3463 3805
4148.8 4501.1 4865.2 5253.6 5677.7 6094.6 6529 6909.4 7198.6 6991.5
6025.6 4152.4 1807.3 348.7 105.1 34.7 0
1712.1 1717.1 1737.8 1764 1787.9 1811.8 1834.4 1860.5 1897.1 1936.3
1982.8 2027.9 2073 2133.9 2223.3 2341.5 2483.6 2674.4 2899.1 3153.5
3430.5 3717 3998.5 4284.6 4581.9 4860.2 5139.5 5392.6 5446.3 4974.4
4011.2 2756.1 1176.1 234.1 70.4 19.4 0
1712.1 1717.1 1734.2 1754.1 1773.9 1786.1 1798.3 1808.7 1818.1 1829.4
1833 1820.8 1797.8 1773.5 1756.3 1755.4 1779.8 1849.3 1962.1 2104.2
2272.4 2457.9 2644.6 2830.5 3011 3161.2 3250.5 3300.6 3173.4 2669.5
1957.5 1210.4 482.7 137.1 50.5 12.6 0
1712.1 1710.8 1714.8 1720.7 1717.1 1693.2 1656.2 1600.7 1527.6 1431
1310.1 1169.4 1029.5 912.7 819.7 743 683.9 646 626.6 622.1
634.3 658.7 682.1 705.1 716 698.4 644.2 558.1 426.3 302.7
220.2 159.7 116.4 81.7 49.2 13.1 0
1712.1 1700.8 1686.9 1659.3 1609.7 1527.1 1416.6 1276.3 1119.3 976.7
859.9 758.4 664.5 595.1 557.2 539.6 527.4 512.5 496.7 481.8
464.2 440.3 412.4 387.5 363.6 339.7 316.3 291 261.2 227.4
192.6 158.8 122.7 84.4 46 10.4 0
1712.1 1689.6 1648.5 1579 1470.8 1316.9 1148.2 987.6 869.4 768.8
683 634.8 606.8 582.4 557.2 536 524.7 520.6 513 495.8
471 446.2 420.9 396.6 369.9 343.8 317.2 288.7 261.2 231
199 163.3 122.7 79.4 40.6 8.6 0
1712.1 1682.3 1613.3 1500.1 1334.1 1131.5 960 841.4 746.7 687.6
659.6 633.9 606.8 577.9 551.3 535.1 530.1 527.4 521.1 500.8
453.9 427.2 403.3 380.3 359.1 339.3 314.9 287.8 259 226.5
191.3 153.4 113.7 76.7 41.1 11.3 0
1712.1 1670.6 1574.5 1418 1203.2 992.1 857.2 757.5 703.3 679.9
650.6 622.1 602.7 582 553.6 535.5 527.4 516.6 468.7 448.4
441.7 439 431.3 419.1 400.6 376.3 342 309.9 274.8 239.6
203.5 167.4 129.9 92 54.1 18.5 0
1712.1 1667.5 1550.2 1355.7 1111.6 920.8 800.3 723.2 700.2 673.6
641.1 619 605 586.5 552.7 529.7 511.6 462 444.8 437.6
431.8 430.4 425 410.5 385.7 356.4 324.8 290.5 254.9 222.9
191.7 161.1 131.7 102 102.4 77.6 0
1712.1 1655.3 1515.9 1296.2 1042.2 877.9 766.1 716.4 699.7 669.5
638.4 618.5 606.8 588.3 548.6 513.9 468.3 432.7 421.4 411
404.2 400.2 381.7 360.9 337.5 314 286.5 259.9 230.5 200.8
172.8 143.9 116.8 140.8 126.3 42.4 0
1712.1 1651.7 1503.7 1275 1013.7 843.7 743.5 713.7 698.4 669.1
638.4 619.9 611.3 594.2 545.9 494.9 435.4 410.5 394.8 382.1
375.8 361.8 338.4 316.7 294.6 269.8 248.1 226.5 203.5 182.7
172.3 136.2 113.2 156.5 72.2 18 0
1712.1 1657.5 1512.7 1277.7 1020.1 854.9 747.6 715.5 702.9 674
641.1 623.5 614.5 599.1 552.2 495.4 434.5 409.6 393 379.9
372.7 359.1 336.1 315.8 293.2 269.3 245.4 223.8 202.6 177.3
155.2 127.7 113.2 157 62.3 15.3 0
